![](/content/dam/te-com/images/application-tooling/global/product-hero-rendition/certi-crimp-saht.jpg/jcr:content/renditions/hero-product-master.jpg)
Consistent, Highly-Reliable Terminations
CERTI-CRIMP II Straight Action Hand Tools (SAHT) are designed to crimp a variety of loose piece contacts. These tools feature a fixed die, movable die, locator/wire stop and an innovative ratchet. The ratchet confirms full crimping of the contact and, once engaged, will not release until the dies have been fully closed. This enables excellent electrical and tensile performance of the crimped contact. Most CCII tools have a four-position insulation adjustment knob to regulate the crimp height of the contact insulation barrel. The locator/wire stop positions the contact and limits the insertion of the stripped wire into the contact. Some tools include a flip locator, which precisely locates the contacts into the crimp nest when crimping small contacts. A LightKnack portable magnetic LED light is included with each purchase, which affixes to any magnetic surface.
Features
Straight Action, Ratchet Design
- Dies close in a straight action
- Ejects crimped contacts
- CERTI-CRIMP ratchet
- Crimp nest wire size/crimp height laser marked on face of tool
- Weight: approx. 1.3 lbs (0.6 kg)
Flip Locator Hand Tool
Small terminal handling is a particular challenge as terminals continue to miniaturize. This creates an enormous problem handling the terminal and locating it properly into a hand tool’s die set. To help with the problem, the CERTI-CRIMP II SAHT hand tool features a “flip locator.” The TE flip locator system allows the operator to “flip” the locator approximately 150 degrees, which provides exact placement of small terminals. After loading, the locator is “flipped” back into position and the terminal is properly located automatically. Now, with the terminal held in place, the operator can concentrate on proper wire placement and complete the termination process.
![Flip Locator](/content/dam/te-com/images/application-tooling/global/infographics/flip-locator-620x300.jpg)
Applications
Premium Crimping
- Terminals
- Multiple crimping nests
- Low production runs
- Prototype work
- Crimp repair work
CERTI-CRIMP Hand Tools are well suited for low production runs, prototype work and repairs—almost any application requiring consistent, highly-reliable terminations.
- Premium CERTI-CRIMP Hand Tools Document,
- TE Connectivity
Related Hand Tools
-
Double Action Hand Tool (DAHT)
Designed to crimp a variety of loose piece contacts.
-
TETRA-CRIMP Hand Tool
Built to crimp # 22 to # 10 AWG red, blue, yellow, black HD and green HD PIDG and PLASTI-GRIP contacts and splices.
-
T-HEAD Hand Tool
Engineered to crimp a variety of PIDG, PLASTI-GRIP and STRATOTHERM contacts, splices and wire caps.
-
Heavy Head Hand Tools (HHHT) and Dies
Designed to crimp a variety of loose piece contacts including PIDG, PLASTI-GRIP, STRATOTHERM, SOLI-STRAND, coaxial cable and heavy gauge wire contacts.
-
UFHT Hand Tool
Features a fixed die (crimper), movable die (anvil), locator/wire stop and ratchet. It has the same frame configuration as the TETRA-CRIMP hand tool, but UFHT is frame only.